IESNA:LM-63-2002
[TEST]P1359040
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-927-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 2700K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6116.8
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
887.2 918.6 952.0 991.6 1022.9 1058.4 1098.1 1116.9 1146.1 1190.0 1231.7 1294.3 1459.3 1620.0 1853.8 2183.7 2438.4 2659.6 
2956.1 3217.0 3503.1 3701.4 3832.9 3895.5 3862.1 3615.8 2797.4 1778.7 1210.8 952.0 638.8 179.5 54.3 23.0 8.4 0.0 0.0 
887.2 910.2 949.9 979.1 1016.7 1054.3 1081.4 1112.7 1141.9 1177.4 1217.1 1292.2 1440.5 1576.2 1807.9 2116.9 2373.6 2626.2 
2893.5 3164.9 3448.8 3655.5 3759.8 3822.5 3807.9 3628.3 2849.6 1889.3 1260.9 956.1 655.5 185.8 58.5 25.1 10.4 2.1 0.0 
887.2 914.4 947.8 977.0 1008.3 1045.9 1077.2 1102.3 1123.1 1152.4 1190.0 1250.5 1371.6 1505.2 1701.4 1972.8 2256.7 2469.7 2716.0 
2958.2 3210.8 3417.5 3528.1 3626.2 3663.8 3668.0 3304.7 2390.3 1580.3 1116.9 762.0 317.3 129.4 77.2 25.1 2.1 0.0 
887.2 916.5 947.8 981.2 1006.2 1041.7 1066.8 1089.7 1112.7 1135.7 1162.8 1196.2 1271.4 1390.4 1501.0 1720.2 1951.9 2156.5 2348.6 
2530.2 2747.3 2943.6 3114.8 3265.1 3407.0 3617.9 3862.1 3997.8 3709.7 3342.3 2726.5 1736.9 498.9 114.8 27.1 4.2 0.0 
887.2 910.2 941.5 968.7 1008.3 1027.1 1058.4 1089.7 1102.3 1123.1 1135.7 1171.2 1215.0 1286.0 1394.5 1490.6 1655.5 1826.7 1997.9 
2160.7 2321.5 2475.9 2647.1 2816.2 3004.1 3244.2 3580.3 4050.0 4507.2 4488.4 3728.5 2613.7 1250.5 286.0 43.8 6.3 
0.0 
887.2 912.3 939.4 974.9 1004.2 1029.2 1052.2 1081.4 1100.2 1121.1 1139.8 1169.1 1219.2 1288.1 1375.8 1482.2 1638.8 1791.2 1958.2 
2127.3 2273.4 2442.5 2605.4 2770.3 2966.5 3198.3 3519.8 4012.4 4513.5 4511.4 3709.7 2693.1 1432.1 309.0 39.7 6.3 
0.0 
887.2 908.1 933.2 968.7 997.9 1029.2 1054.3 1079.3 1106.4 1129.4 1150.3 1173.3 1212.9 1244.2 1286.0 1359.1 1473.9 1584.5 1730.7 
1870.5 2025.0 2150.3 2263.0 2402.9 2536.5 2730.6 2997.8 3350.7 3839.2 3803.7 3106.4 2254.6 1173.3 275.6 31.3 8.4 0.0 
887.2 906.0 929.0 962.4 991.6 1020.9 1056.3 1079.3 1106.4 1127.3 1152.4 1169.1 1187.9 1196.2 1227.5 1254.7 1306.9 1371.6 1473.9 
1584.5 1686.8 1791.2 1908.1 2035.4 2181.6 2367.4 2601.2 2793.3 2933.1 3079.3 2365.3 812.1 244.3 64.7 20.9 8.4 0.0 
887.2 897.7 920.6 947.8 983.3 1008.3 1041.7 1073.0 1096.0 1127.3 1144.0 1160.7 1167.0 1173.3 1185.8 1196.2 1198.3 1242.1 1296.4 
1365.3 1448.8 1546.9 1657.6 1801.6 1949.9 2152.4 2290.1 2323.5 2427.9 2354.9 2148.2 1494.7 361.2 112.7 29.2 8.4 0.0 
887.2 903.9 914.4 931.1 962.4 995.8 1029.2 1068.9 1093.9 1129.4 1156.6 1175.3 1183.7 1192.0 1206.7 1204.6 1215.0 1242.1 1273.5 
1329.8 1417.5 1515.6 1647.1 1810.0 1985.3 2158.6 2219.2 2308.9 2237.9 1993.7 1576.2 722.3 171.2 54.3 25.1 8.4 0.0 
887.2 895.6 903.9 914.4 943.6 974.9 1008.3 1043.8 1089.7 1137.8 1187.9 1233.8 1277.6 1321.5 1371.6 1438.4 1501.0 1605.4 1714.0 
1841.3 1993.7 2139.8 2265.1 2398.7 2461.3 2455.1 2292.2 2144.0 1791.2 1365.3 885.2 334.0 66.8 23.0 12.5 8.4 0.0 
887.2 889.3 897.7 906.0 933.2 960.3 995.8 1035.5 1091.8 1144.0 1208.7 1279.7 1357.0 1438.4 1555.3 1699.3 1870.5 2054.2 2231.7 
2388.3 2488.5 2503.1 2405.0 2235.9 2010.4 1759.9 1480.1 1277.6 1000.0 705.6 430.1 200.4 50.1 20.9 10.4 6.3 0.0 
887.2 887.2 883.1 893.5 912.3 931.1 962.4 1010.4 1056.3 1104.4 1171.2 1246.3 1323.6 1386.2 1480.1 1628.4 1837.1 2018.7 2181.6 
2298.5 2294.3 2148.2 1878.9 1488.5 1096.0 739.0 419.6 219.2 110.6 68.9 45.9 33.4 23.0 16.7 10.4 6.3 0.0 
887.2 878.9 866.4 864.3 862.2 862.2 868.5 868.5 841.3 791.2 736.9 695.2 670.1 661.8 661.8 726.5 897.7 1141.9 1361.1 
1467.6 1400.8 1152.4 810.0 494.8 261.0 146.1 98.1 77.2 62.6 52.2 39.7 29.2 23.0 14.6 10.4 6.3 0.0 
887.2 868.5 845.5 818.4 791.2 743.2 670.1 578.3 471.8 375.8 304.8 298.5 321.5 367.4 417.5 453.0 476.0 498.9 490.6 
434.2 344.5 267.2 204.6 164.9 139.9 119.0 98.1 83.5 68.9 54.3 43.8 31.3 20.9 14.6 10.4 6.3 0.0 
887.2 862.2 822.5 772.4 693.1 576.2 457.2 357.0 313.1 300.6 288.1 275.6 269.3 273.5 290.2 304.8 313.1 309.0 290.2 
267.2 233.8 202.5 177.4 160.7 139.9 116.9 100.2 83.5 68.9 52.2 37.6 27.1 20.9 14.6 12.5 6.3 0.0 
887.2 860.1 803.7 724.4 588.7 444.7 348.6 323.6 313.1 302.7 292.3 281.8 267.2 256.8 246.3 238.0 229.6 223.4 210.9 198.3 
185.8 171.2 154.5 139.9 123.2 110.6 96.0 79.3 62.6 48.0 37.6 29.2 23.0 16.7 12.5 8.4 0.0 
887.2 853.8 778.7 659.7 494.8 369.5 336.1 325.7 317.3 311.1 298.5 292.3 279.7 267.2 254.7 242.2 233.8 221.3 206.7 190.0 
173.3 156.6 144.0 133.6 123.2 112.7 100.2 85.6 75.2 64.7 56.4 45.9 33.4 20.9 16.7 10.4 0.0 
887.2 841.3 759.9 613.8 440.5 352.8 338.2 331.9 321.5 315.2 304.8 300.6 286.0 275.6 265.1 252.6 238.0 221.3 200.4 179.5 
164.9 152.4 142.0 131.5 123.2 110.6 98.1 87.7 81.4 73.1 64.7 50.1 31.3 20.9 18.8 12.5 0.0 
887.2 845.5 747.4 580.4 409.2 352.8 344.5 338.2 329.8 323.6 317.3 311.1 298.5 292.3 283.9 267.2 246.3 225.5 200.4 179.5 
162.8 150.3 139.9 127.3 112.7 100.2 83.5 75.2 68.9 60.5 52.2 37.6 27.1 23.0 18.8 14.6 0.0 
887.2 847.6 745.3 563.7 394.6 357.0 348.6 340.3 334.0 327.8 321.5 315.2 309.0 304.8 296.4 283.9 263.0 235.9 208.8 183.7 
164.9 150.3 137.8 121.1 104.4 85.6 68.9 60.5 52.2 43.8 35.5 29.2 25.1 20.9 18.8 8.4 0.0 
887.2 837.1 743.2 569.9 388.3 354.9 348.6 342.4 336.1 325.7 321.5 315.2 311.1 304.8 296.4 286.0 267.2 238.0 208.8 183.7 
162.8 150.3 135.7 119.0 100.2 83.5 64.7 56.4 50.1 41.8 33.4 27.1 23.0 20.9 16.7 6.3 0.0 
